Select a different country or region to see content for your location.
United States
00:45:42 GMT+0000 (Coordinated Universal Time)


K81105-TV/0-8
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product
Frequently bought together


Main Dimensions & Performance Data
Dc1 | 25 mm | Bore diameter cage |
Dc | 42 mm | Cage outer diameter |
Dw | 5 mm | Rolling element diameter |
Ca | 33.500 N | Basic dynamic load rating, axial |
C0a | 76.000 N | Basic static load rating, axial |
Cua | 7.200 N | Fatigue load limit, axial |
nG | 8.900 1/min | Limiting speed |
nϑr | 3.650 1/min | Reference speed |
≈m | 15 g | Weight |
Mounting dimensions
Eb | 26 mm | Raceway dimension |
Ea | 41 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


