Select a different country or region to see content for your location.
United States
16:47:18 GMT+0000 (Coordinated Universal Time)


K81102-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product


Main Dimensions & Performance Data
Dc1 | 15 mm | Bore diameter cage |
Dc | 28 mm | Cage outer diameter |
Dw | 3,5 mm | Rolling element diameter |
Ca | 14.400 N | Basic dynamic load rating, axial |
C0a | 28.500 N | Basic static load rating, axial |
Cua | 4.050 N | Fatigue load limit, axial |
nG | 13.400 1/min | Limiting speed |
nϑr | 6.300 1/min | Reference speed |
≈m | 3,88 g | Weight |
Mounting dimensions
Eb | 16 mm | Raceway dimension |
Ea | 27 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products