Select a different country or region to see content for your location.
United States
22:26:49 GMT+0000 (Coordinated Universal Time)


89468-M
Axial cylindrical roller bearing
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 620 mm | Outside diameter |
T | 170 mm | Height |
Ca | 6.200.000 N | Basic dynamic load rating, axial |
C0a | 22.700.000 N | Basic static load rating, axial |
Cua | 1.650.000 N | Fatigue load limit, axial |
nG | 600 1/min | Limiting speed |
nϑr | 171 1/min | Reference speed |
≈m | 265,06 kg | Weight |
Dimensions
D1 | 345 mm | Bore diameter housing washer |
d1 | 615 mm | Rip diameter shaft washer |
B | 49 mm | Width |
rmin | 7,5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89468-M | Axial roller and cage assembly | |
GS89468 | Housing Washer | |
WS89468 | Shaft washer |