Select a different country or region to see content for your location.
United States
20:44:44 GMT+0000 (Coordinated Universal Time)


89418-M
Axial cylindrical roller bearing
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS
Preferred product

Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 190 mm | Outside diameter |
T | 60 mm | Height |
Ca | 680.000 N | Basic dynamic load rating, axial |
C0a | 2.200.000 N | Basic static load rating, axial |
Cua | 225.000 N | Fatigue load limit, axial |
nG | 2.060 1/min | Limiting speed |
nϑr | 850 1/min | Reference speed |
≈m | 9,396 kg | Weight |
Dimensions
D1 | 93 mm | Bore diameter housing washer |
d1 | 190 mm | Rip diameter shaft washer |
rmin | 2,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89418-M | Axial roller and cage assembly | |
GS89418 | Housing Washer | |
WS89418 | Shaft washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products