Select a different country or region to see content for your location.
United States
21:44:42 GMT+0000 (Coordinated Universal Time)


89413-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Preferred product

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
T | 45 mm | Height |
Ca | 445.000 N | Basic dynamic load rating, axial |
C0a | 1.410.000 N | Basic static load rating, axial |
Cua | 150.000 N | Fatigue load limit, axial |
nG | 2.800 1/min | Limiting speed |
nϑr | 1.000 1/min | Reference speed |
≈m | 3,438 kg | Weight |
Dimensions
D1 | 68 mm | Bore diameter housing washer |
d1 | 140 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89413-TV | Axial roller and cage assembly | |
GS89413 | Housing Washer | |
WS89413 | Shaft washer |
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics
Operating conditions for bearing 89413-TV
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch