Select a different country or region to see content for your location.
United States
22:26:37 GMT+0000 (Coordinated Universal Time)


89326-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 893..-M, two-row
Preferred product


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 225 mm | Outside diameter |
T | 58 mm | Height |
Ca | 720.000 N | Basic dynamic load rating, axial |
C0a | 2.700.000 N | Basic static load rating, axial |
Cua | 255.000 N | Fatigue load limit, axial |
nG | 1.620 1/min | Limiting speed |
nϑr | 650 1/min | Reference speed |
≈m | 10,76 kg | Weight |
Dimensions
D1 | 134 mm | Bore diameter housing washer |
d1 | 225 mm | Rip diameter shaft washer |
rmin | 2,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89326-M | Axial roller and cage assembly | |
GS89326 | Housing Washer | |
WS89326 | Shaft washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch