Select a different country or region to see content for your location.
United States
05:29:16 GMT+0000 (Coordinated Universal Time)


89317-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 893..-M, two-row
Replaces
893 17 M
Preferred product
Product information


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 150 mm | Outside diameter |
T | 39 mm | Height |
Ca | 325.000 N | Basic dynamic load rating, axial |
C0a | 1.140.000 N | Basic static load rating, axial |
Cua | 106.000 N | Fatigue load limit, axial |
nG | 2.450 1/min | Limiting speed |
nϑr | 1.030 1/min | Reference speed |
≈m | 3,399 kg | Weight |
Mounting dimensions
da | 147 mm | Minimum diameter shaft shoulder |
Da | 93 mm | Maximum diameter of housing shoulder |
ra | 1,5 mm | Recess radius |
Dimensions
D1 | 88 mm | Bore diameter housing washer |
d1 | 150 mm | Rip diameter shaft washer |
B | 39 mm | Width |
rmin | 1,5 mm | Minimum chamfer dimension |
Dc1 | 85 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89317-M | Axial roller and cage assembly | |
GS89317 | Housing Washer | |
WS89317 | Shaft washer |