Select a different country or region to see content for your location.
United States
19:35:20 GMT+0000 (Coordinated Universal Time)


89316-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Replaces
893 16 TN
Preferred product


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
T | 36 mm | Height |
Ca | 305.000 N | Basic dynamic load rating, axial |
C0a | 1.110.000 N | Basic static load rating, axial |
Cua | 101.000 N | Fatigue load limit, axial |
nG | 2.600 1/min | Limiting speed |
nϑr | 990 1/min | Reference speed |
≈m | 2,356 kg | Weight |
Mounting dimensions
da | 137 mm | Minimum diameter shaft shoulder |
Da | 86 mm | Maximum diameter of housing shoulder |
ra | 1,5 mm | Recess radius |
Dimensions
D1 | 82 mm | Bore diameter housing washer |
d1 | 140 mm | Rip diameter shaft washer |
B | 36 mm | Width |
rmin | 1,5 mm | Minimum chamfer dimension |
Dc1 | 80 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89316-TV | Axial roller and cage assembly | |
GS89316 | Housing Washer | |
WS89316 | Shaft washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products