Select a different country or region to see content for your location.
United States
11:17:10 GMT+0000 (Coordinated Universal Time)


89309-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Replaces
893 09 TN
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
T | 24 mm | Height |
Ca | 139.000 N | Basic dynamic load rating, axial |
C0a | 445.000 N | Basic static load rating, axial |
Cua | 45.500 N | Fatigue load limit, axial |
nG | 4.450 1/min | Limiting speed |
nϑr | 1.620 1/min | Reference speed |
≈m | 0,613 kg | Weight |
Mounting dimensions
da | 83 mm | Minimum diameter shaft shoulder |
Da | 49 mm | Maximum diameter of housing shoulder |
ra | 1 mm | Recess radius |
Dimensions
D1 | 47 mm | Bore diameter housing washer |
d1 | 85 mm | Rip diameter shaft washer |
B | 24 mm | Width |
rmin | 1 mm | Minimum chamfer dimension |
Dc1 | 45 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89309-TV | Axial roller and cage assembly | |
GS89309 | Housing Washer | |
WS89309 | Shaft washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products