regionSelectionBanner.message
country.us
22:18:11 GMT+0000 (Coordinated Universal Time)


87418-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 874..-M, multi-row
productDetailPage.oldDesignation
874 18 M
Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 45 mm | Width |
Ca | 510.000 N | Basic dynamic load rating, axial |
C0a | 2.090.000 N | Basic static load rating, axial |
nG | 2.100 1/min | Limiting speed |
nϑr | 650 1/min | Reference speed |
≈m | 6,5 kg | text.product.weight |
Mounting dimensions
da min | 186 mm | Minimum diameter shaft shoulder |
Da max | 102 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
D1 | 93 mm | Bore diameter housing washer |
d1 | 190 mm | Rip diameter shaft washer |
rmin | 2,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K87418-M | Axial roller and cage assembly | |
GS87418 | Housing Washer | |
WS87418 | Shaft washer |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Cage | M | Brass Cage |
page.pdp.cad.sorry.title
page.pdp.cad.sorry.content.anonymous