Select a different country or region to see content for your location.
United States
02:36:18 GMT+0000 (Coordinated Universal Time)


87416-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 874..-M, multi-row
Replaces
874 16 M
Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 41 mm | Width |
Ca | 450.000 N | Basic dynamic load rating, axial |
C0a | 1.810.000 N | Basic static load rating, axial |
nG | 2.300 1/min | Limiting speed |
nϑr | 700 1/min | Reference speed |
≈m | 5,104 kg | Weight |
Mounting dimensions
da min | 167 mm | Minimum diameter shaft shoulder |
Da max | 89 mm | Maximum diameter of housing shoulder |
Dimensions
D1 | 83 mm | Bore diameter housing washer |
d1 | 170 mm | Rip diameter shaft washer |
rmin | 2,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K87416-M | Axial roller and cage assembly | |
GS87416 | Housing Washer | |
WS87416 | Shaft washer |
Downloads:
Your current product variant
Cage | M | Brass Cage |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products