Select a different country or region to see content for your location.
United States
06:13:58 GMT+0000 (Coordinated Universal Time)


87414-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 874..-M, multi-row
Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 36 mm | Width |
Ca | 360.000 N | Basic dynamic load rating, axial |
C0a | 1.380.000 N | Basic static load rating, axial |
nG | 2.600 1/min | Limiting speed |
nϑr | 900 1/min | Reference speed |
≈m | 3,598 kg | Weight |
Mounting dimensions
da min | 147 mm | Minimum diameter shaft shoulder |
Da max | 76 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
D1 | 73 mm | Bore diameter housing washer |
d1 | 150 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K87414-M | Axial roller and cage assembly | |
GS87414 | Housing Washer | |
WS87414 | Shaft washer |
Downloads:
Your current product variant
Cage | M | Brass Cage |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.