Select a different country or region to see content for your location.
United States
20:46:25 GMT+0000 (Coordinated Universal Time)


81268-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row
Replaces
812 68 M


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
T | 96 mm | Height |
Ca | 2.060.000 N | Basic dynamic load rating, axial |
C0a | 8.300.000 N | Basic static load rating, axial |
Cua | 690.000 N | Fatigue load limit, axial |
nG | 710 1/min | Limiting speed |
nϑr | 224 1/min | Reference speed |
D | 460 mm | Outside diameter |
≈m | 49,61 kg | Weight |
Mounting dimensions
da min | 449 mm | Minimum diameter shaft shoulder |
Da max | 367 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
D1 | 345 mm | Bore diameter housing washer |
d1 | 455 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81268-M | Axial roller and cage assembly | |
GS81268 | Housing Washer | |
WS81268 | Shaft washer |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products