Select a different country or region to see content for your location.
United States
21:23:39 GMT+0000 (Coordinated Universal Time)


81244-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row
Replaces
812 44 M, 81244MPB
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
T | 63 mm | Height |
Ca | 950.000 N | Basic dynamic load rating, axial |
C0a | 3.450.000 N | Basic static load rating, axial |
Cua | 320.000 N | Fatigue load limit, axial |
nG | 1.110 1/min | Limiting speed |
nϑr | 410 1/min | Reference speed |
D | 300 mm | Outside diameter |
≈m | 13,854 kg | Weight |
Mounting dimensions
da min | 296 mm | Minimum diameter shaft shoulder |
Da max | 230 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
D1 | 224 mm | Bore diameter housing washer |
d1 | 297 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81244-M | Axial roller and cage assembly | |
GS81244 | Housing Washer | |
WS81244 | Shaft washer |

