Select a different country or region to see content for your location.
United States
10:56:38 GMT+0000 (Coordinated Universal Time)


81215-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Preferred product
Product information


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
T | 27 mm | Height |
Ca | 172.000 N | Basic dynamic load rating, axial |
C0a | 500.000 N | Basic static load rating, axial |
Cua | 49.000 N | Fatigue load limit, axial |
nG | 3.100 1/min | Limiting speed |
nϑr | 1.210 1/min | Reference speed |
D | 110 mm | Outside diameter |
≈m | 0,786 kg | Weight |
Mounting dimensions
da min | 106 mm | Minimum diameter shaft shoulder |
Da max | 79 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
D1 | 77 mm | Bore diameter housing washer |
d1 | 110 mm | Rip diameter shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81215-TV | Axial roller and cage assembly | |
GS81215 | Housing Washer | |
WS81215 | Shaft washer |