Select a different country or region to see content for your location.
United States
21:06:30 GMT+0000 (Coordinated Universal Time)


812/500-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row


Main Dimensions & Performance Data
d | 500 mm | Bore diameter |
T | 135 mm | Height |
Ca | 4.250.000 N | Basic dynamic load rating, axial |
C0a | 18.000.000 N | Basic static load rating, axial |
Cua | 1.260.000 N | Fatigue load limit, axial |
nG | 490 1/min | Limiting speed |
nϑr | 135 1/min | Reference speed |
D | 670 mm | Outside diameter |
≈m | 158,27 kg | Weight |
Mounting dimensions
ra max | 5 mm | Maximum recess radius |
Dimensions
D1 | 505 mm | Bore diameter housing washer |
d1 | 665 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K812/500-M | Axial roller and cage assembly | |
GS812/500 | Housing Washer | |
WS812/500 | Shaft washer |
Operating conditions for bearing 812/500-M
In work for 812/500-M
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products