Select a different country or region to see content for your location.
United States
23:55:14 GMT+0000 (Coordinated Universal Time)


81126-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 811..-M, single row
Frequently bought together


Main Dimensions & Performance Data
| d | 130 mm | Bore diameter |
| T | 30 mm | Height |
| Ca | 233.000 N | Basic dynamic load rating, axial |
| C0a | 810.000 N | Basic static load rating, axial |
| Cua | 72.000 N | Fatigue load limit, axial |
| nG | 1.920 1/min | Limiting speed |
| nϑr | 820 1/min | Reference speed |
| D | 170 mm | Outside diameter |
| ≈m | 1,99 kg | Weight |
Mounting dimensions
| da min | 165 mm | Minimum diameter shaft shoulder |
| Da max | 135 mm | Maximum diameter of housing shoulder |
Dimensions
| D1 | 132 mm | Bore diameter housing washer |
| d1 | 170 mm | Rip diameter shaft washer |
| rmin | 1 mm | Minimum chamfer dimension |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Additional information
K81226-M | Axial roller and cage assembly | |
GS81226 | Housing Washer | |
WS81226 | Shaft washer | |
LS130170 | Track Washer |
Operating conditions for bearing 81126-M
In work for 81126-M
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.