Select a different country or region to see content for your location.
United States
00:45:32 GMT+0000 (Coordinated Universal Time)


81107-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Replaces
811 07 TN, 81107TVPB
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
T | 12 mm | Height |
Ca | 39.000 N | Basic dynamic load rating, axial |
C0a | 101.000 N | Basic static load rating, axial |
Cua | 9.600 N | Fatigue load limit, axial |
nG | 6.600 1/min | Limiting speed |
nϑr | 2.600 1/min | Reference speed |
D | 52 mm | Outside diameter |
≈m | 74 g | Weight |
Mounting dimensions
da min | 51 mm | Minimum diameter shaft shoulder |
Da max | 36 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D1 | 37 mm | Bore diameter housing washer |
d1 | 52 mm | Rip diameter shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81107-TV | Axial roller and cage assembly | |
GS81107 | Housing Washer | |
WS81107 | Shaft washer | |
LS3552 | Track Washer |
Operating conditions for bearing 81107-TV
In work for 81107-TV
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

