Select a different country or region to see content for your location.
United States
18:56:34 GMT+0000 (Coordinated Universal Time)


811/600-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 811..-M, single row
Frequently bought together


Main Dimensions & Performance Data
d | 600 mm | Bore diameter |
T | 85 mm | Height |
Ca | 2.230.000 N | Basic dynamic load rating, axial |
C0a | 11.500.000 N | Basic static load rating, axial |
Cua | 830.000 N | Fatigue load limit, axial |
nG | 440 1/min | Limiting speed |
nϑr | 139 1/min | Reference speed |
D | 710 mm | Outside diameter |
≈m | 71,46 kg | Weight |
Mounting dimensions
ra max | 3 mm | Maximum recess radius |
Dimensions
D1 | 605 mm | Bore diameter housing washer |
d1 | 705 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
k811/600-M | Axial roller and cage assembly | |
GS811/600 | Housing Washer | |
WS811/600 | Shaft washer |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch