Select a different country or region to see content for your location.
United States
11:01:57 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 60 mm | Bore diameter inner ring |
D | 78 mm | Outside diameter |
H | 10 mm | Height |
Cr | 14.300 N | Basic dynamic load rating, radial |
C0r | 21.700 N | Basic static load rating, radial |
Ca | 34.500 N | Fatigue load limit, axial |
Coa | 109.000 N | Basic static load rating, axial |
Cur | 2.500 N | Fatigue limit load, radial |
Cua | 10.200 N | Fatigue load limit, axial |
nG | 1.100 1/min | Limiting speed |
nϑr | 3.200 1/min | Reference speed |
≈m | 85,2 g | Weight |
Mounting dimensions
Da | 68 mm | Maximum diameter of housing shoulde |
db | 70 mm | Minimum shaft shoulder |
Dbmin | 79 mm | Housing undercut for cage |
s | 1 mm | Minimum distance |
Dimensions
D1 | 68 mm | Bore diameter outer ring |
d1 | 70 mm | Outside diameter inner ring |
a | 34,5 mm | Contact point distance |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-09-27 | Technische Produktinformation | TPI 185 | Englisch
Axial Angular Contact Roller Bearings
Recently viewed products

Wait to see recently viewed products