Select a different country or region to see content for your location.
United States
05:54:52 GMT+0000 (Coordinated Universal Time)


AXS0816
Axial conical thrust cage needle roller bearing
Axial angular contact roller bearing

Main Dimensions & Performance Data
d | 8 mm | Bore diameter |
D | 16 mm | Outer diameter |
H | 3 mm | Height |
max | 0,26 mm | Tolerance height max. |
min | 0,06 mm | Tolerance height min. |
α | 45 ° | Contact angle |
ca | 3.600 N | Basic dynamic load rating, axial |
C0a | 6.300 N | Basic dynamic load rating, axial |
Cr | 1.510 N | Basic dynamic load rating, radial |
C0r | 1.270 N | Basic static load rating, radial |
≈m | 3 g | Weight |
Dimensions
da | 8 mm | Centering on the shaft |
max | -0,05 mm | Centering tolerance in the housing max. |
min | -0,15 mm | Centering tolerance in the housing min. |
Da | 16,3 mm | Centering in the housing |
max | 0,15 mm | Centering tolerance on the shaft max. |
min | 0,05 mm | Centering tolerance on the shaft min. |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads: