Select a different country or region to see content for your location.
United States
21:07:14 GMT+0000 (Coordinated Universal Time)


GE6-PB
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-1, dimension series K, open design


Main Dimensions & Performance Data
d | 6 mm | Bore diameter bearing |
D | 16 mm | Outside diameter bearing |
B | 9 mm | Width Inner ring |
Cr | 4.320 N | Basic dynamic load rating, radial |
C0r | 10.800 N | Basic static load rating, radial |
≈m | 10,04 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 8,9 mm | Connection measure Inner ring |
Da min | 11,5 mm | Housing Connection Diameter |
Dimensions
C | 6,75 mm | Width Outer ring |
dK | 12,7 mm | Ball diameter |
α | 13 ° | Tilt angle |
dOT | 0,012 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,008 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,006 - 0,035 | Radial Clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0,006 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |

