Select a different country or region to see content for your location.
United States
06:12:00 GMT+0000 (Coordinated Universal Time)


GE31-ZO-E
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, inch size, open design




Main Dimensions & Performance Data
d | 31,75 mm | Bore diameter bearing |
D | 50,8 mm | Outside diameter bearing |
B | 27,762 mm | Width Inner ring |
Cr | 86.600 N | Basic dynamic load rating, radial |
C0r | 433.000 N | Basic static load rating, radial |
≈m | 0,22 kg | Weight |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 36 mm | Connection measure Inner ring |
Da min | 40,5 mm | Housing Connection Diameter |
Dimensions
C | 23,8 mm | Width Outer ring |
dK | 45,5 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dT | 0,012 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,013 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,3 mm | Width outer ring, lower tolerance |
Gr | 0,08 - 0,18 | Radial Clearance |
Grmax | 0,18 mm | Radial clearance, maximum |
Grmin | 0,08 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products