Select a different country or region to see content for your location.
United States
01:51:18 GMT+0000 (Coordinated Universal Time)


GE30-DO-2TS
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, sealedHigh-performance: For highest load rating and lifetime demands
Preferred product
Frequently bought together




Main Dimensions & Performance Data
| d | 30 mm | Bore diameter bearing |
| D | 47 mm | Outside diameter bearing |
| B | 22 mm | Width Inner ring |
| Cr | 81.000 N | Basic dynamic load rating, radial |
| C0r | 311.000 N | Basic static load rating, radial |
| ≈m | 0,14 kg | Weight |
Mounting dimensions
| r1smin | 0,6 mm | Edge Spacing |
| r2smin | 0,6 mm | Edge Spacing |
| da max | 34,2 mm | Connection measure Inner ring |
| Da min | 38 mm | Housing Connection Diameter |
Dimensions
| C | 18 mm | Width Outer ring |
| dK | 40,7 mm | Ball diameter |
| α | 6 ° | Tilt angle |
| dOT | 0 mm | Bore diameter bearing, upper tolerance |
| dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
| DOT | 0 mm | Outside diameter, upper tolerance |
| DUT | -0,011 mm | Outside diameter, lower tolerance |
| BOT | 0 mm | Width inner ring, upper tolerance |
| BUT | -0,12 mm | Width inner ring, lower tolerance |
| COT | 0 mm | Width outer ring, upper tolerance |
| CUT | -0,24 mm | Width outer ring, lower tolerance |
| Gr | 0,05 - 0,1 | Radial Clearance |
| Grmax | 0,1 mm | Radial clearance, maximum |
| Grmin | 0,05 mm | Radial clearance, minimum |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Operating conditions for bearing GE30-DO-2TS
In work for GE30-DO-2TS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Englisch