Select a different country or region to see content for your location.
United States
15:06:44 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25,4 mm | Bore diameter bearing |
D | 41,275 mm | Outside diameter bearing |
B | 22,225 mm | Width Inner ring |
Cr | 54.100 N | Basic dynamic load rating, radial |
C0r | 271.000 N | Basic static load rating, radial |
≈m | 0,12 kg | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 27,7 mm | Connection measure Inner ring |
Da min | 31,5 mm | Housing Connection Diameter |
Dimensions
C | 19,05 mm | Width Outer ring |
dK | 35,5 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dT | 0.01 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,011 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | 0 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0.1 | Radial Clearance |
Grmax | 0,18 mm | Radial clearance, maximum |
Grmin | 0,08 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Material | Steel | Steel |
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.