Select a different country or region to see content for your location.
United States
17:46:48 GMT+0000 (Coordinated Universal Time)


GE220-DO-2RS-C3
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, sealedHigh-performance: For highest load rating and lifetime demands


Main Dimensions & Performance Data
d | 220 mm | Bore diameter bearing |
D | 320 mm | Outside diameter bearing |
B | 135 mm | Width Inner ring |
Cr | 3.040.000 N | Basic dynamic load rating, radial |
C0r | 11.700.000 N | Basic static load rating, radial |
≈m | 35,5 kg | Weight |
Mounting dimensions
r1smin | 1,1 mm | Edge Spacing |
r2smin | 1,1 mm | Edge Spacing |
da max | 239,5 mm | Connection measure Inner ring |
Da min | 267 mm | Housing Connection Diameter |
Dimensions
C | 100 mm | Width Outer ring |
dK | 275 mm | Ball diameter |
α | 8 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,03 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,04 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,8 mm | Width outer ring, lower tolerance |
Gr | 0,214 - 0,318 | Radial Clearance |
Grmax | 0,192 mm | Radial clearance, maximum |
Grmin | 0,1 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Englisch