Select a different country or region to see content for your location.
United States
06:10:44 GMT+0000 (Coordinated Universal Time)


GE22-ZO-E
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, inch size, open design
Frequently bought together


Main Dimensions & Performance Data
d | 22,225 mm | Bore diameter bearing |
D | 36,513 mm | Outside diameter bearing |
B | 19,431 mm | Width Inner ring |
Cr | 42.700 N | Basic dynamic load rating, radial |
C0r | 213.000 N | Basic static load rating, radial |
≈m | 0,084 kg | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 25,4 mm | Connection measure Inner ring |
Da min | 28,5 mm | Housing Connection Diameter |
Dimensions
C | 16,662 mm | Width Outer ring |
dK | 32 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dT | 0,010 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,011 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,08 - 0,18 | Radial Clearance |
Grmax | 0,18 mm | Radial clearance, maximum |
Grmin | 0,08 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |

