Select a different country or region to see content for your location.
United States
17:53:29 GMT+0000 (Coordinated Universal Time)


GE160-LO
Spherical plain bearing
High performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series W, cylindrical extensions on inner ring, open designHigh-performance: For highest load rating and lifetime demands


Main Dimensions & Performance Data
d | 160 mm | Bore diameter bearing |
D | 230 mm | Outside diameter bearing |
B | 160 mm | Width Inner ring |
Cr | 1.770.000 N | Basic dynamic load rating, radial |
C0r | 6.800.000 N | Basic static load rating, radial |
≈m | 16,2 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 177 mm | Connection measure Inner ring |
Da min | 191 mm | Housing Connection Diameter |
Dimensions
C | 80 mm | Width Outer ring |
dK | 200 mm | Ball diameter |
α | 4 ° | Tilt angle |
dOT | 0,04 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,03 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,4 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,6 mm | Width outer ring, lower tolerance |
Gr | 0,1 - 0,192 | Radial Clearance |
Grmax | 0,192 mm | Radial clearance, maximum |
Grmin | 0,1 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |