Select a different country or region to see content for your location.
United States
00:46:27 GMT+0000 (Coordinated Universal Time)


GE16-DO-HLN
Spherical plain bearing
Standard performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, open design


Main Dimensions & Performance Data
d | 16 mm | Bore diameter bearing |
D | 30 mm | Outside diameter bearing |
B | 14 mm | Width Inner ring |
Cr | 21.300 N | Basic dynamic load rating, radial |
C0r | 106.000 N | Basic static load rating, radial |
≈m | 41,91 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 20,7 mm | Connection measure Inner ring |
Da min | 23,6 mm | Housing Connection Diameter |
Dimensions
C | 10 mm | Width Outer ring |
dK | 25 mm | Ball diameter |
α | 10 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,009 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,04 - 0,082 | Radial Clearance |
Grmax | 0,082 mm | Radial clearance, maximum |
Grmin | 0,04 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Material | Steel | Steel |
Sealing | Without | Without |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics

