Select a different country or region to see content for your location.
United States
17:04:19 GMT+0000 (Coordinated Universal Time)


GE140-FO-2RS
Spherical plain bearing
High performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series G, sealedHigh-performance: For highest load rating and lifetime demands
Preferred product


Main Dimensions & Performance Data
d | 140 mm | Bore diameter bearing |
D | 230 mm | Outside diameter bearing |
B | 130 mm | Breite des Innenringes |
Cr | 1.770.000 N | Basic dynamic load rating, radial |
C0r | 6.800.000 N | Basic static load rating, radial |
≈m | 18,7 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 151,9 mm | Connection measure Inner ring |
Da min | 191 mm | Housing Connection Diameter |
Dimensions
C | 80 mm | Breite des Außenringes |
dK | 200 mm | Ball diameter |
α | 16 ° | Kippwinkel |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,025 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,03 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Breite des Innenringes, obere Toleranz |
BUT | -0,25 mm | Breite des Innenringes, geringe Toleranz |
COT | 0 mm | Breite des Außenringes, obere Toleranz |
CUT | -0,6 mm | Breite des Außenringes, untere Toleranz |
Gr | 0,1 - 0,192 | Radial Clearance |
Grmax | 0,192 mm | Radial clearance, maximum |
Grmin | 0,1 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 130 °C | Betriebstemperatur max. |


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch