Select a different country or region to see content for your location.
United States
18:12:59 GMT+0000 (Coordinated Universal Time)


GE140-DO-2RS
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, sealedHigh-performance: For highest load rating and lifetime demands
Preferred product


Main Dimensions & Performance Data
d | 140 mm | Bore diameter bearing |
D | 210 mm | Outside diameter bearing |
B | 90 mm | Width Inner ring |
Cr | 1.390.000 N | Basic dynamic load rating, radial |
C0r | 5.360.000 N | Basic static load rating, radial |
≈m | 11,12 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 155,8 mm | Connection measure Inner ring |
Da min | 173 mm | Housing Connection Diameter |
Dimensions
C | 70 mm | Breite des Außenringes |
dK | 180 mm | Ball diameter |
α | 7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,025 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,03 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Breite des Innenringes, obere Toleranz |
BUT | -0,25 mm | Width inner ring, lower tolerance |
COT | 0 mm | Breite des Außenringes, obere Toleranz |
CUT | -0,6 mm | Breite des Außenringes, untere Toleranz |
Gr | 0,085 - 0,165 | Radial Clearance |
Grmax | 0,165 mm | Radial clearance, maximum |
Grmin | 0,085 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Englisch