Select a different country or region to see content for your location.
United States
22:26:12 GMT+0000 (Coordinated Universal Time)


GE140-AX
Spherical plain bearing
Axial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel
Product information

Main Dimensions & Performance Data
d | 140 mm | Inner diameter bearing |
D | 260 mm | Outside diameter bearing |
T | 72 mm | Height |
Ca | 2.120.000 N | Basic dynamic load rating, axial |
C0a | 8.170.000 N | Basic static load rating, axial |
≈m | 18,8 kg | Weight |
Mounting dimensions
r1smin | 1,5 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 198 mm | Connection measure Inner ring |
Da min | 187 mm | Housing Connection Diameter |
Dimensions
dK | 272 mm | Ball diameter |
d3 | 198 | Front surface diameter of shaft washer |
D1 | 176 mm | Inner diameter of housing washer |
B | 61 mm | Width Inner ring |
C | 50 mm | Width Outer ring |
s | 52,5 mm | Plane Surface Spacing |
A | 23 mm | Distance lubrication Bore |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,025 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outer diameter, upper tolerance |
DUT | -0,035 mm | Outside diameter, lower tolerance |
TOT | 0 mm | Height, upper tolerance |
TUT | -0,5 mm | Height, lower tolerance |
CUT | 0 mm | Width outer ring, upper tolerance |
COT | -0,5 mm | Width outer ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,5 mm | Width inner ring, lower tolerance |
d2 | 244 mm | Connection measure Inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics
Recently viewed products