Select a different country or region to see content for your location.
United States
18:18:16 GMT+0000 (Coordinated Universal Time)




Main Dimensions & Performance Data
d | 114,3 mm | Bore diameter bearing |
D | 177,8 mm | Outside diameter bearing |
B | 100 mm | Width Inner ring |
Cr | 1.130.000 N | Basic dynamic load rating, radial |
C0r | 5.640.000 N | Basic static load rating, radial |
≈m | 9,8 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 130,6 mm | Connection measure Inner ring |
Da min | 147 mm | Housing Connection Diameter |
Dimensions
C | 85,725 mm | Width Outer ring |
dK | 164,5 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
dT | 0,02 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0,13 - 0,23 | Radial Clearance |
Grmax | 0,23 mm | Radial clearance, maximum |
Grmin | 0,13 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.