Select a different country or region to see content for your location.
United States
14:24:16 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 107,95 mm | Bore diameter bearing |
D | 168,275 mm | Outside diameter bearing |
B | 94,463 mm | Width Inner ring |
Cr | 1.000.000 N | Basic dynamic load rating, radial |
C0r | 5.020.000 N | Basic static load rating, radial |
≈m | 8,4 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 122,8 mm | Connection measure Inner ring |
Da min | 138 mm | Housing Connection Diameter |
Dimensions
C | 80,95 mm | Width Outer ring |
dK | 155 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
dT | 0,02 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0,13 - 0,23 | Radial Clearance |
Grmax | 0,23 mm | Radial clearance, maximum |
Grmin | 0,13 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
