Select a different country or region to see content for your location.
United States
00:32:58 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 101,6 mm | Bore diameter bearing |
D | 158,75 mm | Outside diameter bearing |
B | 88,9 mm | Width Inner ring |
Cr | 890.000 N | Basic dynamic load rating, radial |
C0r | 4.450.000 N | Basic static load rating, radial |
≈m | 7 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 115,8 mm | Connection measure Inner ring |
Da min | 130 mm | Housing Connection Diameter |
Dimensions
C | 76,2 mm | Width Outer ring |
dK | 146 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
dT | 0,02 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,25 mm | Width outer ring, lower tolerance |
Gr | 0,13 - 0,23 | Radial Clearance |
Grmax | 0,23 mm | Radial clearance, maximum |
Grmin | 0,13 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GE101-ZO-E
In work for GE101-ZO-E
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products