Select a different country or region to see content for your location.
United States
15:21:49 GMT+0000 (Coordinated Universal Time)


GE90-UK-2TS
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series E, sealed
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter bearing |
D | 130 mm | Outside diameter bearing |
B | 60 mm | Width Inner ring |
C | 50 mm | Width Outer ring |
Cr | 1.380.000 N | Basic dynamic load rating, radial |
C0r | 2.300.000 N | Basic static load rating, radial |
≈m | 2,68 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
Damin | 108 mm | Housing Connection Diameter |
damax | 98,1 mm | Connection measurement, inner ring |
Dimensions
dK | 115 mm | Ball diameter |
α | 5 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,018 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,072 | Radial Clearance |
Grmax | 0,072 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch