Select a different country or region to see content for your location.
United States
06:48:59 GMT+0000 (Coordinated Universal Time)


GE90-SW
Spherical plain bearing
Angular contact spherical plain bearing, maintenance-free, DIN ISO 12240-2, inner ring curved surface with hard chromium coating, open design
Preferred product
Frequently bought together



Main Dimensions & Performance Data
d | 90 mm | Bore diameter bearing |
D | 140 mm | Outside diameter bearing |
T | 32 mm | Height |
B | 30 mm | Width Inner ring |
Cr | 941.000 N | Basic dynamic load rating, radial |
C0r | 1.570.000 N | Basic static load rating, radial |
≈m | 2,111 kg | Weight |
Mounting dimensions
r1smin | 2 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 100,8 mm | Connection measure Inner ring |
Db min | 132 mm | Connection diameter |
db max | 118 mm | Connection measure Inner ring |
Da min | 112 mm | Housing Connection Diameter |
Dimensions
dK | 130 mm | Ball diameter |
D1 | 103,3 mm | Bore diameter of housing washer |
C | 30 mm | Width Outer ring |
s | 11 mm | Plane Surface Spacing |
α | 1,8 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,02 mm | Outside diameter, lower tolerance |
TOT | 0,25 mm | Height, upper tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
TUT | -0,25 mm | Height, lower tolerance |
BUT | -0,4 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,4 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |

