Select a different country or region to see content for your location.
United States
22:07:03 GMT+0000 (Coordinated Universal Time)


GE850-HF
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding contact surface: GFK / Durotect CMT, DIN ISO 12240-1, dimension series H, open design


Main Dimensions & Performance Data
d | 850 mm | Bore diameter bearing |
D | 1.220 mm | Outside diameter bearing |
B | 600 mm | Width Inner ring |
C | 565 mm | Width Outer ring |
Cr | 45.000.000 N | Basic dynamic load rating, radial |
C0r | 67.000.000 N | Basic static load rating, radial |
≈m | 2.600 kg | Weight |
Mounting dimensions
r1smin | 3 mm | Edge Spacing |
r2smin | 7,5 mm | Edge Spacing |
Damin | 1.035 mm | Housing Connection Diameter |
damax | 936 mm | Connection measurement, inner ring |
Dimensions
dK | 1.112 mm | Ball diameter |
α | 2 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,125 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,125 mm | Bore diameter bearing, lower tolerance |
BUT | -1 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1,3 mm | Width outer ring, lower tolerance |
Gr | 0,195 - 0,700 mm | Radial Clearance |
Grmax | 0,7 mm | Radial clearance, maximum |
Grmin | 0,195 mm | Radial clearance, minimum |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 75 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance free | |
Sealing | Without | Without |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore lining | Without | Without |
Coating | Without | |
Fabric | GFK+PTFE | Glass fibre-reinforced sliding plastic plate with additives of PTFE |
Material | Steel | Steel |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products