Select a different country or region to see content for your location.
United States
06:53:45 GMT+0000 (Coordinated Universal Time)



GE850-DW-2RS2-XL
Spherical plain bearing
Large radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series C, sealed
Remanufacturable
Frequently bought together






Main Dimensions & Performance Data
d | 850 mm | Bore diameter bearing |
D | 1.120 mm | Outside diameter bearing |
B | 365 mm | Width Inner ring |
C | 310 mm | Width Outer ring |
Cr | 82.600.000 N | Basic dynamic load rating, radial |
C0r | 138.000.000 N | Basic static load rating, radial |
≈m | 1.047 kg | Weight |
Mounting dimensions
r1smin | 3 mm | Edge Spacing |
r2smin | 6 mm | Edge Spacing |
Damin | 940 mm | Housing Connection Diameter |
damax | 914,8 mm | Connection measurement, inner ring |
Dimensions
dK | 985 mm | Ball diameter |
α | 3,4 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,125 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,1 mm | Bore diameter bearing, lower tolerance |
BUT | -1 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1,3 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,17 | Radial Clearance |
Grmax | 0,17 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch