Select a different country or region to see content for your location.
United States
13:29:22 GMT+0000 (Coordinated Universal Time)


GE8-UK
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: PTFE composite, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series E, open design
Preferred product


Main Dimensions & Performance Data
d | 8 mm | Bore diameter bearing |
D | 16 mm | Outside diameter bearing |
B | 8 mm | Width Inner ring |
C | 5 mm | Width Outer ring |
Cr | 5.850 N | Basic dynamic load rating, radial |
C0r | 14.600 N | Basic static load rating, radial |
≈m | 10 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
Damin | 12,5 mm | Housing Connection Diameter |
damax | 10,2 mm | Connection measurement, inner ring |
Dimensions
dK | 13 mm | Ball diameter |
α | 15 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,008 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,032 | Radial Clearance |
Grmax | 0,032 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GE8-UK
In work for GE8-UK
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products