Select a different country or region to see content for your location.
United States
09:01:22 GMT+0000 (Coordinated Universal Time)



GE440-DW-2RS2-W8-XL
Spherical plain bearing
Large radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series C, sealed



Main Dimensions & Performance Data
d | 440 mm | Bore diameter bearing |
D | 600 mm | Outside diameter bearing |
B | 218 mm | Width Inner ring |
C | 185 mm | Width Outer ring |
Cr | 24.500.000 N | Basic dynamic load rating, radial |
C0r | 40.800.000 N | Basic static load rating, radial |
≈m | 194 kg | Weight |
Mounting dimensions
r1smin | 1,5 mm | Edge Spacing |
r2smin | 4 mm | Edge Spacing |
Damin | 491 mm | Housing Connection Diameter |
damax | 472 mm | Connection measurement, inner ring |
Dimensions
dK | 520 mm | Ball diameter |
α | 3,9 ° | Tilt angle |
dT | H8 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,05 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
BUT | -0,45 mm | Width inner ring, lower tolerance |
dOT | 0,097 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,145 | Radial Clearance |
Grmax | 0,145 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance free | |
Sealing | 2RS2 | Lip seals with increased sealing action on both sides |
Bore lining | W8 | Inner ring bore with ELGOGLIDE lining inside diameter d remains in accordance with nominal diameter (dNEW=d) |
Coating | Without | |
Fabric | ELGOGLIDE | |
Material | Steel | Steel |
Characteristics


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch