Select a different country or region to see content for your location.
United States
09:48:50 GMT+0000 (Coordinated Universal Time)


GE35-AW
Spherical plain bearing
Axial spherical plain bearing, maintenance-free, DIN ISO 12240-3, shaft location washer curved surface with hard chromium coating, open design
Preferred product



Main Dimensions & Performance Data
d | 35 mm | Bore diameter bearing |
D | 90 mm | Outside diameter bearing |
T | 28 mm | Height |
B | 22 mm | Width Inner ring |
Ca | 778.000 N | Basic dynamic load rating, axial |
C0a | 1.300.000 N | Basic static load rating, axial |
≈m | 1,023 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 66 mm | Connection measure Inner ring |
Da min | 57 mm | Housing Connection Diameter |
Dimensions
dK | 98 mm | Ball diameter |
d2 | 84 mm | Outer eye diameter |
d3 | 66 mm | Front surface diameter of shaft washer |
D1 | 52 mm | Bore diameter of housing washer |
C | 20 mm | Width Outer ring |
s | 22 mm | Plane Surface Spacing |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,015 mm | Outside diameter, lower tolerance |
TOT | 0 mm | Height, upper tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
TUT | -0,4 mm | Height, lower tolerance |
BUT | -0,24 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |

