Select a different country or region to see content for your location.
United States
17:54:53 GMT+0000 (Coordinated Universal Time)


GE280-UK-2RS
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series E, sealed
Remanufacturable
Preferred product




Main Dimensions & Performance Data
d | 280 mm | Bore diameter bearing |
D | 400 mm | Outside diameter bearing |
B | 155 mm | Width Inner ring |
C | 120 mm | Width Outer ring |
Cr | 10.100.000 N | Basic dynamic load rating, radial |
C0r | 16.800.000 N | Basic static load rating, radial |
≈m | 63,75 kg | Weight |
Mounting dimensions
r1smin | 1,1 mm | Edge Spacing |
r2smin | 1,1 mm | Edge Spacing |
Damin | 342 mm | Housing Connection Diameter |
damax | 313,8 mm | Connection measurement, inner ring |
Dimensions
dK | 350 mm | Ball diameter |
α | 6 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,04 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,035 mm | Bore diameter bearing, lower tolerance |
BUT | -0,35 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,8 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,125 mm | Radial Clearance |
Grmax | 0,125 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing GE280-UK-2RS
In work for GE280-UK-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch