Select a different country or region to see content for your location.
United States
18:55:07 GMT+0000 (Coordinated Universal Time)


GE260-UK-2RS
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series E, sealed
Remanufacturable
Preferred product
Frequently bought together




Main Dimensions & Performance Data
| d | 260 mm | Bore diameter bearing |
| D | 370 mm | Outside diameter bearing |
| B | 150 mm | Width Inner ring |
| C | 110 mm | Width Outer ring |
| Cr | 8.580.000 N | Basic dynamic load rating, radial |
| C0r | 14.300.000 N | Basic static load rating, radial |
| ≈m | 50,4 kg | Weight |
Mounting dimensions
| r1smin | 1,1 mm | Edge Spacing |
| r2smin | 1,1 mm | Edge Spacing |
| Damin | 319 mm | Housing Connection Diameter |
| damax | 288,3 mm | Connection measurement, inner ring |
Dimensions
| dK | 325 mm | Ball diameter |
| α | 7 ° | Tilt angle |
| DOT | 0 mm | Outside diameter, upper tolerance |
| DUT | -0,04 mm | Outside diameter, lower tolerance |
| BOT | 0 mm | Width inner ring, upper tolerance |
| dUT | -0,035 mm | Bore diameter bearing, lower tolerance |
| BUT | -0,35 mm | Width inner ring, lower tolerance |
| dOT | 0 mm | Bore diameter bearing, upper tolerance |
| COT | 0 mm | Width outer ring, upper tolerance |
| CUT | -0,8 mm | Width outer ring, lower tolerance |
| Gr | 0 - 0,125 mm | Radial Clearance |
| Grmax | 0,125 mm | Radial clearance, maximum |
| Grmin | 0 mm | Radial clearance, minimum |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing GE260-UK-2RS
In work for GE260-UK-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


