Select a different country or region to see content for your location.
United States
04:49:02 GMT+0000 (Coordinated Universal Time)


GE140-FW-2TS-W11
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series G, sealed



Main Dimensions & Performance Data
d | 140 mm | Bore diameter bearing |
D | 230 mm | Outside diameter bearing |
B | 130 mm | Width Inner ring |
C | 80 mm | Width Outer ring |
Cr | 3.840.000 N | Basic dynamic load rating, radial |
C0r | 6.400.000 N | Basic static load rating, radial |
≈m | 18,82 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
Damin | 191 mm | Housing Connection Diameter |
damax | 151,9 mm | Connection measurement, inner ring |
Dimensions
dK | 200 mm | Ball diameter |
α | 16 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,03 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,025 mm | Bore diameter bearing, lower tolerance |
BUT | -0,25 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,6 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,1 | Radial Clearance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance free | |
Sealing | 2TS | Integrated triple lip high performance seals on both sides |
Bore lining | Without | Without |
Coating | Without | |
Fabric | W11 | For low contact pressures (starting as low as 1 N/mm²) and minimal friction |
Material | Steel | Steel |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch