Select a different country or region to see content for your location.
United States
14:52:52 GMT+0000 (Coordinated Universal Time)


GE120-AW
Spherical plain bearing
Axial spherical plain bearing, maintenance-free, DIN ISO 12240-3, shaft location washer curved surface with hard chromium coating, open design
Preferred product



Main Dimensions & Performance Data
d | 120 mm | Bore diameter bearing |
D | 230 mm | Outside diameter bearing |
T | 64 mm | Height |
B | 52 mm | Width Inner ring |
Ca | 3.740.000 N | Basic dynamic load rating, axial |
C0a | 6.230.000 N | Basic static load rating, axial |
≈m | 13,2 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 170 mm | Connection measure Inner ring |
Da min | 162 mm | Housing Connection Diameter |
Dimensions
dK | 245 mm | Ball diameter |
d2 | 214 mm | Outer eye diameter |
d3 | 170 mm | Front surface diameter of shaft washer |
D1 | 154 mm | Bore diameter of housing washer |
C | 45 mm | Width Outer ring |
s | 52,5 mm | Plane Surface Spacing |
α | 6,5 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,03 mm | Outside diameter, lower tolerance |
TOT | 0 mm | Height, upper tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
TUT | -0,5 mm | Height, lower tolerance |
BUT | -0,4 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,4 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |

