Select a different country or region to see content for your location.
United States
05:19:51 GMT+0000 (Coordinated Universal Time)
GE88-ZO-2RS-E
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/stee,, inch size, sealed design
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 88,9 mm | Bore diameter bearing |
D | 139,7 mm | Outside diameter bearing |
B | 77,775 mm | Width Inner ring |
Cr | 607.000 N | Basic dynamic load rating, radial |
C0r | 2.760.000 N | Basic static load rating, radial |
≈m | 4,8 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 101,6 mm | Connection measure Inner ring |
Da min | 114 mm | Housing Connection Diameter |
Dimensions
C | 66,675 mm | Width Outer ring |
dK | 128 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
dT | 0,02 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,015 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,13-0,23 | Radial Clearance |
BUT | 0 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics