Select a different country or region to see content for your location.
United States
21:49:38 GMT+0000 (Coordinated Universal Time)


GE101-ZO-2RS-HLN
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/stee,, inch size, sealed design
Frequently bought together

Main Dimensions & Performance Data
d | 101,6 mm | Bore diameter bearing |
D | 158,75 mm | Outside diameter bearing |
B | 88,9 mm | Width Inner ring |
Cr | 890.000 N | Basic dynamic load rating, radial |
C0r | 4.450.000 N | Basic static load rating, radial |
≈m | 7 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 115,8 mm | Connection measure Inner ring |
Da min | 130 mm | Housing Connection Diameter |
Dimensions
C | 76,2 mm | Width Outer ring |
dK | 146 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0,13-0,23 | Radial Clearance |
Grmax | -0,23 mm | Radial clearance, maximum |
Grmin | 0,13 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Material | Steel | Steel |
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.