Select a different country or region to see content for your location.
United States
18:06:14 GMT+0000 (Coordinated Universal Time)
GE69-ZO-2RS-E
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/stee,, inch size, sealed design
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 69,85 mm | Bore diameter bearing |
D | 111,125 mm | Outside diameter bearing |
B | 61,112 mm | Width Inner ring |
Cr | 360.000 N | Basic dynamic load rating, radial |
C0r | 1.635.000 N | Basic static load rating, radial |
≈m | 2,3 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 79,2 mm | Connection measure Inner ring |
Da min | 89 mm | Housing Connection Diameter |
Dimensions
C | 52,375 mm | Width Outer ring |
dK | 100 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
dT | 0.015 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,015 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,1-0,2 | Radial Clearance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,4 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics