Select a different country or region to see content for your location.
United States
01:47:44 GMT+0000 (Coordinated Universal Time)



GE670-DW-2RS2-XL
Spherical plain bearing
Large radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series C, sealed



Main Dimensions & Performance Data
d | 670 mm | Bore diameter bearing |
D | 900 mm | Outside diameter bearing |
B | 308 mm | Width Inner ring |
C | 260 mm | Width Outer ring |
Cr | 54.600.000 N | Basic dynamic load rating, radial |
C0r | 91.100.000 N | Basic static load rating, radial |
≈m | 595,1 kg | Weight |
Mounting dimensions
r1smin | 3 mm | Edge Spacing |
r2smin | 6 mm | Edge Spacing |
Damin | 746 mm | Housing Connection Diameter |
damax | 722 mm | Connection measurement, inner ring |
Dimensions
dK | 785 mm | Ball diameter |
α | 3,7 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,1 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,075 mm | Bore diameter bearing, lower tolerance |
BUT | -0,75 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1,2 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,16 | Radial Clearance |
Grmax | 0,16 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing GE670-DW-2RS2
In work for GE670-DW-2RS2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products